RC 08B-2 SS_M194/M194M5,2 L06 765P DRW
10788255
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: M194/M194M5
- Chain Length (mm): 9715.5 mm
- Chain Length (No. of Links): 765 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: A-A
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.42
- Pin Length (mm): 31 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 19500 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG