OBS RC 100-1_A8483+B+ J2+TF L16 156P DRW
10787830
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: A8483,1/12+B268,1/12
- Chain Length (mm): 4953 mm
- Chain Length (No. of Links): 156 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 4.34
- Pin Length (mm): 39.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 91500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG