RC 80HS-2 WM HPL_L10 197P
10787338
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80HS-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 69200 N
- Lubrication: VSK010: Stabyl
- Net Weight: 6.20
- Pin Length (mm): 68.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 168000 N
- Roller Style: FLP
- Transverse Pitch (mm): 32.59 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 24.4 mm