OBS RC C16B-1_HLS24 B2863,2/1 197P KRT
10781721
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B2683,2/1
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.39
- Pin Length (mm): 37.8 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 72000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG