OBS RC 08B-2 SS_UKS 787P
10781031
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Base Catalog No: 08B-2 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 9994.9 mm
- Chain Length (No. of Links): 787 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: unkonserviert
- Net Weight: 1.34
- Pin Length (mm): 31 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 19500 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm