OBS RC 140HE-1_113P_nur Schr├╢ter
10760002
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 12.7 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 140HE-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5022.85 mm
- Chain Length (No. of Links): 113 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 194000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.15
- Pin Length (mm): 56.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 209000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 39 mm