RC C2060H LB_789P HSP
10757639
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C2060H
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 30060.9 mm
- Chain Length (No. of Links): 789 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.41
- Plate Style: LGD
- Transverse Pitch (mm): 0 mm
- Weight unit: KG