RC 80H-2 LB_119P KRT
10756215
$0.00
/ EA
- Number of Strands/Width: 2
- Base Catalog No: 80H-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3022.6 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 112200 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 6.07
- REX Minimum Tensile Strength (N): 112200 N
- Weight unit: KG