RC 16B-1_W500/W503,1/1 ST+J2 549P I-VKA
10755434
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W500/W503,1/1
- Chain Length (mm): 13944.6 mm
- Chain Length (No. of Links): 549 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-VKA
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.16
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG