RC 40B-2_41P
10754060
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 22.89 mm
- Roller Diameter (mm): 39.37 mm
- Base Catalog No: 40B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2603.5 mm
- Chain Length (No. of Links): 41 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 630000 N
- Lubrication: VSK001: RexPro
- Net Weight: 30.44
- Pin Length (mm): 151.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 630000 N
- Roller Style: GSL
- Transverse Pitch (mm): 72.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm