OBS RC 50-2 S L/A_LLB 40P
10753797
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 20.35 mm
- Roller Diameter (mm): 28.58 mm
- Base Catalog No: 50-2 S L/A
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2032 mm
- Chain Length (No. of Links): 40 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 29.56
- Pin Length (mm): 146 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 540000 N
- Roller Style: FLP
- Transverse Pitch (mm): 70.5 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 57.5 mm