RC 40B-2_118P I/C
10751938
$0.00
/ FT
- Number of Strands/Width: 1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 7493 mm
- Chain Length (No. of Links): 118 ST
- Chain Pitch (mm): 63.5 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 630000 N
- Lubrication: VSK001: RexPro
- Net Weight: 30.44
- Pin Length (mm): 151.2 mm
- REX Minimum Tensile Strength (N): 630000 N
- Transverse Pitch (mm): 72.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm