OBS RC 16B-1_M515-55,CL+ LI J2 L16 629P
10749996
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: M515-55,CL,1/17
- Chain Length (mm): 15976.6 mm
- Chain Length (No. of Links): 629 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.84
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 65000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG