RC 40B-1_49P
10749354
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 22.89 mm
- Roller Diameter (mm): 39.37 mm
- Base Catalog No: 40B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3111.5 mm
- Chain Length (No. of Links): 49 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 355000 N
- Lubrication: VSK001: RexPro
- Net Weight: 15.39
- Pin Length (mm): 78.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 355000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm