OBS RC 20B-3_J2 103P+AEG/BS DRW
10748991
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: E43087/E43088,2
- Chain Length (mm): 3370.25 mm
- Chain Length (No. of Links): 103 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: AEG-AEG
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK001: RexPro
- Net Weight: 11.30
- Pin Length (mm): 113.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 300000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG