OBS RC 08B-1 SB_2x161P+2x213P+4xCL+2xSCL
10748889
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Base Catalog No: 08B-1 SB
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 9575.8 mm
- Chain Length (No. of Links): 754 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: 0
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.45
- Pin Length (mm): 17.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 11200 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.6 mm