OBS RC 12B-1 HIPRO AT_L18 30P FU215-27
10748226
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Base Catalog No: 12B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 571.5 mm
- Chain Length (No. of Links): 30 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 1.24
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 16 mm