OBS RC 140H-2 LB_69P
10748220
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 140H-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3067.05 mm
- Chain Length (No. of Links): 69 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 340000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 16.18
- REX Minimum Tensile Strength (N): 340000 N
- Weight unit: KG