OBS RC 120-2_L15 293P
10744552
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 11163.3 mm
- Chain Length (No. of Links): 293 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK015: RexHighTemp (250°C)
- Net Weight: 11.04
- Pin Length (mm): 95.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 254000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 35.6 mm