OBS RC 140H-2_L06 23P A-A
10743316
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 12.7 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 140H-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1022.35 mm
- Chain Length (No. of Links): 23 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: A-A
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 340000 N
- Lubrication: VSK006: Structovis
- Net Weight: 16.18
- Pin Length (mm): 108.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 344800 N
- Roller Style: FLP
- Transverse Pitch (mm): 52.2 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 39 mm