RC 24B-1_TF L12 59P SP
10742330
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 1.3 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.576 in
- Pin Diameter (mm): 14.63 mm
- Pin Length (in): 4.504 in
- Plate Thickness (in): 1.492 in
- Roller Diameter (in): 1 in
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 24B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2247.9 mm
- Chain Length (No. of Links): 59 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 7.00
- Pin Length (mm): 53.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.4 mm