OBS RC 16B-2 H_L08 395P
10742085
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 9 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 16B-2 H
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 10033 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 6.25
- Pin Length (mm): 67.85 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 160000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm