OBS RC 16B-1 SS_L16 197P SP
10741921
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 16B-1 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.70
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 40000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm