OBS RC 16B-1 SS AT_W574,1/4+6A J2 L15 40
10738808
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W574,1/4+6A
- Chain Length (mm): 1016 mm
- Chain Length (No. of Links): 40 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK015: RexHighTemp (250°C)
- Net Weight: 3.25
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 28000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG