RC C32B-2_99P
10738528
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Base Catalog No: C32B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 450000 N
- Lubrication: VSK001: RexPro
- Net Weight: 20.60
- Pin Length (mm): 123.6 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 525000 N
- Roller Style: FLP
- Transverse Pitch (mm): 58.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 46.1 mm