OBS RC 200-2 E OF_SCC SSG,LB 82P
10738466
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 19.84 mm
- Roller Diameter (mm): 39.68 mm
- Base Catalog No: 200-2 E OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 5207 mm
- Chain Length (No. of Links): 82 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 695000 N
- Lubrication: VSK001: RexPro
- Net Weight: 32.76
- Pin Length (mm): 155.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 707600 N
- Roller Style: GSL
- Transverse Pitch (mm): 71.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 55 mm