RC 140-5 OF_90P
10732596
$0.00
/
- Number of Strands/Width: 5
- Pin Diameter (mm): 12.7 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 140-5 OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 4000.5 mm
- Chain Length (No. of Links): 90 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 851350 N
- Lubrication: VSK001: RexPro
- Net Weight: 37.27
- Pin Length (mm): 253.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 862000 N
- Roller Style: FLP
- Transverse Pitch (mm): 48.87 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 37.3 mm