OBS RC 120-6 E OF_SCC SSG,LB ST SML,RO4
10732228
$0.00
/
- Number of Strands/Width: 6
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120-6 E OF
- Chain Category: Roller Chain
- Chain Construction: Shepherd's crook
- Chain Length (mm): 6324.6 mm
- Chain Length (No. of Links): 166 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 750600 N
- Lubrication: VSK001: RexPro
- Net Weight: 33.18
- Pin Length (mm): 282.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 762000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 35.6 mm