OBS RC R38-1 SH X_SSG,WIRTGEN L06 56P
10731741
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: R38-1 SH X
- Chain Category: Roller Chain
- Chain Length (mm): 2133.6 mm
- Chain Length (No. of Links): 56 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 8.78
- Pin Length (mm): 56.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 235000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 40.2 mm