RC 32B-1_B70303+ ST+J2 L25 304P V-I DRW
10730733
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: B70303,2/8
- Chain Length (mm): 15443.2 mm
- Chain Length (No. of Links): 304 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK025: Structovis AHD
- Net Weight: 9.37
- Pin Length (mm): 65.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 300000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG