OBS RC KRV12 X_B28996,2 5P V-V DRW
10730511
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: B28996,2
- Chain Length (mm): 127 mm
- Chain Length (No. of Links): 5 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 4.35
- Pin Length (mm): 39.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 117500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG