OBS RC 16B-3_M506,6/2 39P
10730043
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: M506,6/2
- Chain Length (mm): 990.6 mm
- Chain Length (No. of Links): 39 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.46
- Pin Length (mm): 99.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 190000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG