OBS RC R64 S-1 XT_CSP L06 86P
10729579
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 22.2 mm
- Roller Diameter (mm): 39.38 mm
- Base Catalog No: R64 S-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5461 mm
- Chain Length (No. of Links): 86 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 19.24
- Pin Length (mm): 93.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 441500 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 58.2 mm