RC 56B-3 XT_35P
10726444
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 34.32 mm
- Roller Diameter (mm): 53.98 mm
- Base Catalog No: 56B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3111.5 mm
- Chain Length (No. of Links): 35 ST
- Chain Pitch (mm): 88.9 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 2240000 N
- Lubrication: VSK006: Structovis
- Net Weight: 108.83
- Pin Length (mm): 327.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 2240000 N
- Roller Style: GSL
- Transverse Pitch (mm): 106.6 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 82 mm