OBS RC 180-2 RO93151_13P
10724858
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 17.46 mm
- Roller Diameter (mm): 34.3 mm
- Base Catalog No: 180-2 RO93151
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 742.95 mm
- Chain Length (No. of Links): 13 ST
- Chain Pitch (mm): 57.15 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 26.82
- Pin Length (mm): 136.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 564000 N
- Roller Style: GSL
- Transverse Pitch (mm): 65.35 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 50.8 mm