RC 08B-1 SS_W280,1/4 3939P UKS HSP
10718407
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: W280,1/4
- Chain Length (mm): 50025.3 mm
- Chain Length (No. of Links): 3.939 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: unkonserviert
- Net Weight: 0.74
- Pin Length (mm): 16.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 11000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG