RC 20B-1_LLB 821P V-V
10718060
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 20B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 26066.75 mm
- Chain Length (No. of Links): 821 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: V-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.82
- Pin Length (mm): 40.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm