OBS RC 100-1_B58895,1/5 17P I-I
10712232
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: B58895,1/5
- Chain Length (mm): 539.75 mm
- Chain Length (No. of Links): 17 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: VSK001: RexPro
- Pin Length (mm): 39.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 91500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm