OBS RC C80-1_L18 315P
10710746
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: C80-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 8001 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 55600 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 3.01
- Pin Length (mm): 33 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 56700 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.7 mm