RC 10B-1_W346,2/2 3P
10710636
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: W346,2/2
- Chain Length (mm): 47.625 mm
- Chain Length (No. of Links): 3 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.28
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 23800 N
- Roller Style: FLP
- Weight unit: KG