RC R38-2 SH X_L2125 L13 211P DRW
10710410
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: L2125
- Chain Length (mm): 8039.1 mm
- Chain Length (No. of Links): 211 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 19.65
- Pin Length (mm): 119 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 400000 N
- Roller Style: FLP
- Transverse Pitch (mm): 57 mm
- Weight unit: KG