OBS RC 20B-1_W611,2/2 945P
10710371
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: W611,2/2
- Chain Length (mm): 30003.75 mm
- Chain Length (No. of Links): 945 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK001: RexPro
- Net Weight: 4.36
- Pin Length (mm): 40.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Weight unit: KG