RC 240-2 C_119P
10709379
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 23.8 mm
- Roller Diameter (mm): 47.63 mm
- Base Catalog No: 240-2 C
- Chain Category: Roller Chain
- Chain Construction: Cottered
- Chain Length (mm): 9067.8 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 1000000 N
- Lubrication: VSK001: RexPro
- Net Weight: 48.58
- Pin Length (mm): 190.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 1020600 N
- Roller Style: GSL
- Transverse Pitch (mm): 87.83 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 68 mm