OBS RC 20-1_W472,CL,1/3 J2 L16 147P ID-V
10709122
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6 mm
- Roller Diameter (mm): 12 mm
- Attachment Layout: W472,CL,1/3
- Chain Length (mm): 2940 mm
- Chain Length (No. of Links): 147 ST
- Chain Pitch (mm): 20 mm
- Connecting Link: ID-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.39
- Pin Length (mm): 32.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 38000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG