OBS RC 80-6_149P
10709081
$0.00
/
- Number of Strands/Width: 6
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80-6
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3784.6 mm
- Chain Length (No. of Links): 149 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 333600 N
- Lubrication: VSK001: RexPro
- Net Weight: 15.11
- Pin Length (mm): 179.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 3750000 N
- Roller Style: FLP
- Transverse Pitch (mm): 29.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.7 mm