OBS RC 10B-1_675P+AEG/BS DRW
10708259
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: AEG,BS
- Chain Length (mm): 10755.625 mm
- Chain Length (No. of Links): 675 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: AEG-AEG
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.93
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 22400 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG