RC 28B-2_BLN SSG,IWIS L06 113P
10707067
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Base Catalog No: 28B-2
- Chain Category: Roller Chain
- Chain Length (mm): 5022.85 mm
- Chain Length (No. of Links): 113 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 360000 N
- Lubrication: VSK006: Structovis
- Net Weight: 17.83
- Pin Length (mm): 122.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 360000 N
- Roller Style: FLP
- Transverse Pitch (mm): 59.56 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 46.8 mm