OBS RC 20B-2_L13 159P
10706796
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 20B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5048.25 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 7.54
- Pin Length (mm): 76.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 196000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm