RC C12B-1_160P (10FT) BOX I/C
10706659
MFG #: REX
$0.00
/
- Number of Strands/Width: 1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.16
- Pin Length (mm): 22.3 mm
- REX Minimum Tensile Strength (N): 29000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 15.75 mm