OBS RC 80-1_Z433,0/2+B401,2/1 514P
10706657
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: Z433,0/2+B401,2/1
- Chain Length (mm): 13055.6 mm
- Chain Length (No. of Links): 514 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 55600 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.56
- Pin Length (mm): 36.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 62500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG